Publish your products
SOLANTO
SOLANTO
SOLANTO
SOLANTO
SOLANTO
SOLANTO
    Archived

    SOLANTO

    3.9 out of 5 stars3.9(8 reviews)

    Specification:
    Suspended or surface-mounted ring-shaped LED luminaire, allowing for an attractive arrangement of representative interiors. The luminaire is made of steel powder coated in white, black or other color to fit the character of the interior. The milky diffuser made with thermoforming method emphasises the decorative character of the luminaire. The pendant option includes a complete pendant system with a central box.

    Multi LED versions allow you to choose from 4 flux and power settings increasing the versatility and functionality of the luminaire, while reducing the number of indexes to the necessary minimum.

    Application:
    SOLANTO is an extremely glamorous pendant or surface mounted luminaire, dedicated to such interiors as lobbies, receptions, shopping malls, showrooms. It can be also used in apartments and apartments, perfectly fitting into stylish surroundings.

    Technical parameters:
    • Ingress protection: IP20
    • Rated power [W] - range: 30/38/45/53; 38; 53
    • Luminous flux of the luminaire [lm] - range:
              3500/4400/5200/6100
              3200/4000/4800/5600
              4400; 4050; 6100; 5600
              2700/3400/4000/4700
              2500/3200/3800/4400
              3400;3100; 4700
    • Colour temperature [K]: 4000; 3000
    • Frequency [Hz]: 50 - 60
    • SDCM: ≤ 3
    • Colour rendering index: >80
    • Energy efficiency class: A+; A
    • Electrical protection class: I
    • Diffuser material: PS
    • Diffuser type: OPAL
    • Colour of the body: white; black
    • Dimensions [mm]: Ø602/68; Ø602/32; Ø900/68;Ø900/32
    • Mounting version: surface; suspended
    • Warranty [years]: 5

    *Tolerance +/- 10%

    Technical specification
    • Unique ref.solanto
    • Product familyARCHITECTURAL LIGHTING
    • Product groupOFFICE LIGHTING
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit