Publish your products
SQ 160 LED N
SQ 160 LED N
SQ 160 LED N
SQ 160 LED N
SQ 160 LED N
SQ 160 LED N
SQ 160 LED N
    Archived

    SQ 160 LED N

    Specification:
    SQ 160 LED N is a new line of square luminaires. The construction, designed from scratch, introduces new solutions ensuring excellent lighting parameters. The body is made of plastic, therefore it is characterized by low weight. The diffuser provides excellent light transmission. The integrated LED module guarantees low power consumption and all the advantages of modern LED light sources.

    Application:
    Surface-mounted luminaire is especially recommended for offices, spacious corridors and public spaces.

    Technical parameters:
    • Ingress protection: IP33
    • Impact resistance: IK08
    • Nominal power [W]: 17.00
    • Luminous flux [lm]*: 1700 - 2200
    • Colour temperature [K]: 4000; 3000
    • Colour rendering index: >80
    • Energy efficiency class: A+; A
    • Material of the body: ABS
    • Colour of the body: white
    • Diffuser material: PS
    • Diffuser type: MAT; PRM; OPAL
    • Beam angle [°]: 110; 115; 75
    • Mounting version: surface
    • Working temperature [°C]: from -20 to +35
    • Dimensions [mm]: 162/162/86
    • Warranty [years]: 5

    *Tolerance +/- 10%

    Technical specification
    • Unique ref.sq-160-led-n
    • Product familySQ 160
    • Product groupSURFACE MOUNTED
    • TypeObject (single object)
    • Date of publishing2021-04-29
    • Edition number1
    • Height (mm)162
    • Width (mm)162
    • Depth (mm)86
    Related
    • Material mainABS
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)0.4
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit