Publish your products
TERRA 2 LED BLACK HE OPTICS
TERRA 2 LED BLACK HE OPTICS
    Archived

    TERRA 2 LED BLACK HE OPTICS

    Specification:
    Recessed square LED luminaire with high total luminous Flux. Made of powder coated white steel sheet. The luminaire has a patented HE reflector installed, which ensures efficiency and effectively eliminates glare. Available mounting versions: surface, recessed in modular or plasterboard ceilings (using an adapter) and suspended. The surface-mounted version uses solutions that enhance the speed and safety of installation. A multitude of versions & dimentions allow to replace worn-out recessed fluorescent luminaires.

    UGR <19
    Unified Glare Rating is an indicator characterizing glare. The lower the Unified Lighting Rating Index (UGR), the lower the glare. In the case of luminaires designed for office spaces, UGR <19, among, others improves comfort of work, reduces errors and fatigue. The UGR value also depends on many factors characterizing the room and the location of the observer. Special computer programs should be used to precisely determine the degree of glare for specific conditions.

    Application:
    General purpose recessed luminaire for indoor application in offices or other utility rooms. Appropriate as the main light source even when the work requires eyesight concentration.

    Technical specification
    • Unique ref.terra-2-led-black-he-optics
    • Product familyOFFICE LIGHTING
    • Product groupSURFACE MOUNTED
    • TypeObject (single object)
    • Date of publishing2021-06-21
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Similar products

    4.1 out of 5 stars 4.1 (16)
    4.0 out of 5 stars 4.0 (7)
    4.1 out of 5 stars 4.1 (7)
    5.0 out of 5 stars 5.0 (8)
    4.4 out of 5 stars 4.4 (5)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit