Publish your products
TERRA 2 LED LONG
TERRA 2 LED LONG
TERRA 2 LED LONG
TERRA 2 LED LONG
TERRA 2 LED LONG
TERRA 2 LED LONG
TERRA 2 LED LONG
TERRA 2 LED LONG
TERRA 2 LED LONG
TERRA 2 LED LONG
    Archived

    TERRA 2 LED LONG

    Specification:
    LED luminaire with high total luminous Flux. Made of powder coated white steel sheet. The luminaire has a patented HE reflector installed, which ensures efficiency and effectively eliminates glare. Available mounting versions: surface, recessed in modular and suspended. The surface-mounted version uses solutions that enhance the speed and safety of installation. A multitude of versions & dimentions allow to replace worn-out recessed fluorescent luminaires.

    Application:
    General purpose surface mounted luminaire for indoor application in offices or other utility rooms. Appropriate as the main light source even when the work requires eyesight concentration.

    Technical parameters:
    • Ingress protection: IP20
    • Nominal power [W]: 20.00 - 72.00
    • Luminous flux [lm]*: 1900 - 8400
    • Colour temperature [K]: 4000; 3000
    • Colour rendering index: >80
    • SDCM: ≤ 3
    • Energy efficiency class: A+; A
    • Electrical protection class: II
    • Material of the body: powder coated steel
    • Colour of the body: white mat; white gloss; blackmat
    • Optics: black HE; HE
    • Mounting version: surface; recessed; suspended
    • Dimensions [mm]:
              1195/140/36; 1195/170/36; 595/595/32;
              1195/230/36; 1195/300/32; 1195/230/38
              595/300/36; 595/300/32; 595/300/38
    • Warranty [years]: 5

    *Tolerance +/- 10%

    Technical specification
    • Unique ref.terra-2-led-long
    • Product familyARCHITECTURAL LIGHTING
    • Product groupOFFICE LIGHTING
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit