Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
leonardvalvecompany/products/25deaa92-9231-46cd-9d1c-e069ee3b49cf
Home
Categories
Plumbing
Valves
LVC Model 370-LF - Point of Use Mixing Valve
Available in United States
Leonard Valve Company
Follow
Archived
LVC Model 370-LF - Point of Use Mixing Valve
>3/4" NPT Inlet & Outlet Connections >Minimum Flow = 0.50 gpm >Maximum Flow = 13.0 gpm >Temperature Adjustment Range, 90-140ºF >Knob Handle with Locking Mechanism >Approvals: ASSE 1070 & 1017 >Eco-Mix Certified Lead Free Construction
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
370-lf
Product family
Mixing Valves for Liquid Services
Product group
Seventy Series - Point of Use Mixing Valves
Type
Object (single object)
Date of publishing
2016-02-03
Edition number
1
Links
Links
Product url
http://www.leonardvalve.com/products/lines/223/product/4555
Installation instructions
http://www.leonardvalve.com/products/lines/223/product/4555
Technical description
http://www.leonardvalve.com/products/lines/223/product/4555
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Valves
Similar products
Watts
Lead Free* Reduced Pressure Zone Assemblies - LF009
4.5
(
35
)
Download
Watts
NRS Flanged Gate Valves - 408-OSY-RW
3.9
(
19
)
Download
Watts
Lead Free* Reduced Pressure Zone Assemblies, Cast Iron - LF909
4.2
(
13
)
Download
Watts
Lead Free* Reduced Pressure Valve Assembly Backflow Preventers with Flood Sensor - Small Diameter 3/4 - 2 Inch Sizes - LF909-FS - Small
4.2
(
12
)
Download
Guardian Equipment
AP250-065, Modesty Curtain for Recessed Laboratory Units
Download
Watts
Lead Free* Thermostatic Mixing Valves - LFMMV
4.5
(
6
)
Download