Publish your products
LTBL/FIXED Window

LTBL/FIXED Window

In our coordinated and harmonised range of products, the windows and sliding doors are a perfect match. The sash’s narrow profile increase the flow of light. Concealed hinges and visible fittings in brushed stainless steel add to the solid and elegant design. The stainless steel handles is of a unique Let there be light design.
Specification
  • Fixed wooden window. Exterior aluminum cladding as option. U-value 1,2 standard, down to 0,9 as option. Frame depth: 105mm (115mm aluminum cladding)
Technical specification
  • Unique ref.LTBL-FIXED
  • Product familyLet There Be Light
  • Product groupWindows
  • TypeObject (single object)
  • Date of publishing2018-03-21
  • Edition number1
  • Height (mm)1800
  • Width (mm)1800
  • Depth (mm)105
Related
  • Material mainWood
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryWindows - Fixed Frame Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 52 00
  • CSI MasterFormat 2014 TitleWood Windows
  • OmniClass Number23-17 13 15 11
  • OmniClass TitleWood Fixed Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America Europe Asia
Canada
Denmark
Japan
Finland
Norway
Sweden
United Kingdom