Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lg/products/0fbc661b-11cb-43fc-a9d4-f6a3a707cc52
Home
Categories
Electronics
Visual - TVs
Stylishly designed LED TV 60LB561V
Available in United States
LG
Follow
Stylishly designed LED TV 60LB561V
4.4
(61 reviews)
60" LB561V LG FULL HD LED TV
Download
Technical specification
Technical specification
Unique ref.
60LB561V
Product family
Electronics
Product group
TV
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
801
Width (mm)
1373
Depth (mm)
20
Links
Links
Product url
http://www.lg.com/uk/tvs/lg-60LB561V
Product certification
http://www.lg.com/uk/tvs/lg-60LB561V
Related
Related
Material main
Glass
Material secondary
Plastic
Designed in
United Kingdom
Manufactured in
Japan
Weight Net (Kg)
23
Classification
Classification
BIMobject Category
Electronics - Visual - TVs
IFC classification
Furnishing Element
UNSPSC name
Audio and visual presentation and composing equipment
UNSPSC code
4511
Similar products
Sony Professional Display Solutions
Sony 85" BRAVIA Professional Display BZ40L FW85BZ40L
4.6
(
7
)
Download
Panasonic Projector & Display Corporation
LED Display, All-in-one, AD Series
Download
LG
84" ULTRA HD 4K TV 84LM960V
3.9
(
23
)
Download
Sony Professional Display Solutions
Sony 32" BRAVIA Professional Display BZ30J FW32BZ30J
4.2
(
17
)
Download
LG
84" LG ULTRA HD 4K TV 84UB980V
3.7
(
31
)
Download
Sony Professional Display Solutions
Sony 55" BRAVIA Professional Display BZ40L FW55BZ40L
4.2
(
6
)
Download