Publish your products
LED Display, All-in-one, AD Series
LED Display, All-in-one, AD Series
LED Display, All-in-one, AD Series
LED Display, All-in-one, AD Series
LED Display, All-in-one, AD Series

    LED Display, All-in-one, AD Series

    Key Features

    • User-Friendly All-in-One LED Display

    The AD Series includes all essential components, including the display, controller, power supply, and mounting hardware. High-brightness LED technology, wide color gamut performance, and simple remote-controller operation provide an intuitive user experience for meeting rooms, corporate spaces, and digital signage applications.
    -------

    • Long-Term Stable Operation with High Reliability

    Designed for continuous 24-hour operation, the AD Series combines power optimization, brightness adjustment, burn-in prevention, brightness correction, and front-access maintenance to ensure reliable long-term performance while reducing operational costs.
    -------

    • Flexible Installation and System Expandability

    Its lightweight and slim design simplifies installation and reduces structural load. Factory pre-adjusted modules improve image uniformity and reduce installation time, while dual Intel® SDM slots enable flexible system expansion and future upgrades.

    Specification
    • Screen Size (Diagonal)

      TL-165AD19A: 164.78-inch (4185.5 mm)
      TL-137AD15A: 137.32-inch (3487.9 mm)
      TL-110AD12A: 109.86-inch (2790.3 mm)

      Brightness (typ.)700 cd/m²

      Aspect ratio16:9

      Resolution1920 × 1080

      LED type / Pixel pitch

      TL-165AD19A: SMD / 1.90 mm
      TL-137AD15A: SMD / 1.58 mm
      TL-110AD12A: SMD / 1.27 mm

    Technical specification
    • Unique ref.led_dispay_ad
    • Product familyDisplay
    • Product groupLED
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit