Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lg/products/53f2e831-fa61-4105-b6f8-03372e410488
Home
Categories
Electronics
Audio
5.1 Home cinema system BH7240B Back
Available in United States
LG
Follow
5.1 Home cinema system BH7240B Back
5.1 CH 1200W 3D BLU-RAY™ HOME CINEMA SYSTEM WITH 4 SATELLITE SPEAKERS
Download
Technical specification
Technical specification
Unique ref.
BH7240BBack
Product family
Audio
Product group
Speaker
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
148
Width (mm)
100
Depth (mm)
95
Links
Links
Product url
http://www.lg.com/uk/home-cinema-systems/lg-BH7240B
Product certification
http://www.lg.com/uk/home-cinema-systems/lg-BH7240B
Related
Related
Material main
Plastic
Designed in
United Kingdom
Manufactured in
Japan
Classification
Classification
BIMobject Category
Electronics - Audio
IFC classification
Furnishing Element
UNSPSC name
Audio and visual presentation and composing equipment
UNSPSC code
4511
Similar products
JBL Professional
Control 52 Surface-Mount Satellite Speaker for Subwoofer-Satellite Loudspeaker System
Download
JBL Professional
Control 416C/T 6.5" Two-Way Coaxial Ceiling Loudspeaker
Download
Yamaha Corporation
DM7 Digital Mixing Console
Download
JBL Professional
Control 418C/T 8" Two-Way Coaxial Ceiling Loudspeaker
Download
AtlasIED
Flush Mount Speakers
Download
JBL Professional
JBL-LCT 81C/TM Low-Profile Lay-In 600 mm x 600 mm Metric Ceiling Tile Loudspeaker with 200 mm (8 in) Driver
Download