Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
libertypumps/products/b7ee1c28-a6c4-4003-8ab2-68746232744c
Home
Categories
Plumbing
Pumps
GR4NS-ANSI Series Guide Rail Base for 3LV, 3LE, 3LM, 3LEV, 3XLV, 3XLE, 3XLM Pumps
Available in United States
Liberty Pumps
Follow
GR4NS-ANSI Series Guide Rail Base for 3LV, 3LE, 3LM, 3LEV, 3XLV, 3XLE, 3XLM Pumps
Fits 3LV, 3LE, 3LM, 3LEV, 3XLV, 3XLE and 3XLM-Series Pumps
Heavy cast iron construction
Single guide pipe design with auto-align feature
Hazardous location models available with bronze claw
Download
Specification
Specification
Class 30 heavy cast iron construction
Sized for 2” rail pipes (not included)
Durable nitrile sealing grommet
Upper stainless steel rail support and mid support bracket included
Powder coated for corrosion resistance
Available in 4” ANSI
®
Maximum pump weight 750 lbs (340 kg)
Non-sparking “NS” models feature bronze claw for installation in hazardous locations
Technical specification
Technical specification
Unique ref.
libertypumps-gr4ns-ANSI-series
Product family
Plumbing
Product group
Pump Components
Type
Object (single object)
Date of publishing
2021-11-24
Edition number
1
Links
Links
Product url
https://www.libertypumps.com/lep/products/c/guide-rails/p/gr4ns-ansi
Installation instructions
https://www.libertypumps.com/Portals/0/Files/LEP/Installation%20Manuals/English/6000000_EN.pdf
Technical description
https://www.libertypumps.com/Portals/0/Files/LEP/Engineering%20Specifications/English/GR3%204_EN.pdf
Related
Related
Material main
Cast iron
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pumps
Region availability
North America
United States
Similar products
Liberty Pumps
1/2 hp Commercial Drain Pump
5.0
(
13
)
Download
Patterson Pump Company
Vertical In-Line HVAC Pumps, Close Coupled, 1800 RPM
4.6
(
15
)
Download
Liberty Pumps
1/2 hp Submersible Effluent/Sump Pump
4.8
(
9
)
Download
Liberty Pumps
LCU-PR20S, 115V Plenum Rated Condensate Pumps
Download
Liberty Pumps
Elevator Sump Pump System OilTector®
4.8
(
10
)
Download
Wilo USA LLC
Weil Pump - Series 5400 Triplex Booster System
5.0
(
7
)
Download