Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
libertypumps/products/bdebfe0d-a35e-4c5d-85d4-5f2015161317
Home
Categories
Plumbing
Pumps
Model 406 Compact Drain Pump - 1/6 hp
Available in United States
Liberty Pumps
Follow
Model 406 Compact Drain Pump - 1/6 hp
1/6 hp.
1", 1.25", and 1.5" Discharge
1/8" Solids Handling
Download
Specification
Specification
Features
Factory pre-assembled, ready to install
Quiet automatic operation
Short profile design for compact areas – only 10" tall (base to top inlet flange)
Float switch and pump serviceability via access cover
Wet-end serviceability via removable pump “cartridge” – simple, 1/4 turn removal
Rubber gasket for a superior gas-tight seal
Floor-level side inlets, with integral check valve and couplings included for convenient plumbing
Stepped discharge adapter – 1", 1.25", 1.5" with integral check valve
Technical specification
Technical specification
Unique ref.
libertypumps-model406
Product family
Plumbing
Product group
Pumps
Type
Object (single object)
Date of publishing
2021-07-12
Edition number
1
Links
Links
Product url
http://www.libertypumps.com/Product/Model-406
Installation instructions
http://www.libertypumps.com/Portals/0/Files/Install%20Manuals/5488000.pdf
Technical description
https://www.libertypumps.com/Portals/0/Files/Engineering%20Specifications/English/406-Series_EN.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pumps
Region availability
North America
United States
Similar products
Liberty Pumps
Elevator Sump Pump System OilTector®
4.8
(
10
)
Download
Liberty Pumps
36" x 60" 2 hp Duplex Grinder Package
Download
Patterson Pump Company
Vertical In-Line HVAC Pumps, Close Coupled, 1800 RPM
4.6
(
15
)
Download
Liberty Pumps
1 hp Simplex Grinder System, ProVore® 380
Download
Wilo USA LLC
Weil Pump - Series 5400 Triplex Booster System
5.0
(
7
)
Download
Wilo USA LLC
Weil Pump - Series 1400 Submersible Quick Remove Wastewater Pump
Download