Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
libertypumps/products/4abbacb3-4a84-4212-afaf-7ffd0f7c2e5f
Home
Categories
Plumbing
Pumps
1 hp Simplex Grinder System, ProVore® 380
Available in United States
Liberty Pumps
Follow
1 hp Simplex Grinder System, ProVore® 380
1 hp
2" Discharge
Compact simplex system -designed for residential sewage applications.
Perfect for basement bathroom additions and remodeling projects.
Features:
Compact heavy-duty polyethylene basin and cover. IAPMO listed
System can be installed above or below floor level
41 gallon capacity
Patented V-Slice® cutter technology shreds difficult solids such as feminine products, rags, towels and wipes that can jam solids-handling pumps
Easy access cover with QuickTree® technology – allows for quick float removal and servicing
Heavy-duty integrated rubber gaskets on covers
Secure 16 bolt cover – standard on all models
Download
Technical specification
Technical specification
Unique ref.
libertypumps-provore380simplex
Product family
Plumbing
Product group
Sewage and Sludge Pumps
Type
Object (single object)
Date of publishing
2014-07-14
Edition number
1
Links
Links
Product url
https://www.libertypumps.com/wp/dom/Products/Grinder-Pumps-Systems/Simplex-Packages/provore-380
Installation instructions
https://www.libertypumps.com/Portals/0/Files/Engineering%20Specifications/English/ProVore380_ProVore680-Series_EN.pdf
Technical description
https://www.libertypumps.com/Portals/0/Files/Engineering%20Specifications/English/ProVore380_ProVore680-Series_EN.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pumps
Region availability
North America
United States
Similar products
Liberty Pumps
Elevator Sump Pump System OilTector®
4.8
(
10
)
Download
Liberty Pumps
36" x 60" 2 hp Duplex Grinder Package
Download
Liberty Pumps
LCU-PR20S, 115V Plenum Rated Condensate Pumps
Download
Wilo USA LLC
Weil Pump - Series 1400 Submersible Quick Remove Wastewater Pump
Download
Liberty Pumps
1/2 hp Commercial Drain Pump
5.0
(
13
)
Download
Liberty Pumps
1100-Series, 30" x 36" Duplex Sewage Ejector System
Download