Publish your products
LJ8900W Light-Duty Commercial Jackshaft Door Operator for Sectional Doors
LiftMaster

LJ8900W Light-Duty Commercial Jackshaft Door Operator for Sectional Doors

LiftMaster’s ® Custom Solutions are integrated packages, assuring seamless integration of a motorized Commercial Door System. The combination of advanced technology, features and accessories provided by LiftMaster simplifies the process of determining the best solution to meet your specific automatic door operator application.

Ideal for applications with limited hourly cycles, LiftMaster light-duty commercial door operators are strong, powerful and highly reliable.

  • For smaller, lighter sectional doors with light-duty cycle requirements.
  • Rated Duty Cycle: Maximum 10 cycles per hour; Fewer than 25 cycles per day.
  • Wall mount on small sectional doors.  

FEATURES

Business Connectivity

Monitor and Control - myQ Smart Facility Access is a cloud-based software solution that delivers real-time data and analytics to a commercial facility.

myQ Dock Management - Analyze the load, turn and dwell time at each dock in the facility and make data-driven decisions that allow you to maintain insight from the perimeter to the dock space.

Real-time Alerts - Stay up-to-date and in control of facility access points with real-time notifications to help improve efficiency and productivity while reducing expenses.

Business Safety and Security

Safety Standards - Meets UL 325 Safety Standards.

Commercial Safety Sensors - Protect people and vehicles with safety sensors and accessories that stop the door from closing on obstructions.

Security+ 2.0® - Safeguard facility access with Security + 2.0 technology, opening for registered devices only.

Commercial Power

Current Rating - 120V AC, 60Hz Voltage, 1.5A Current Rating

UL Listed

Reduce Maintenance - Extend hardware life and reduce maintenance with smooth start/stop operation.

Ensure Access - Ensure access to the facility when the power's out by adding Battery Backup (485LM, optional accessory).

Technical specification
  • Unique ref.lj8900w-jackshaft-door-operator
  • Product familyCommercial Door Operators
  • Product groupLight-Duty Series
  • TypeObject (single object)
  • Date of publishing2020-06-05
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryDoors - Openers
  • IFC classificationOpening Element
  • ETIM CodeEC000367
  • ETIM NameElectrical door opener
  • UNSPSC nameDoor openers
  • UNSPSC code30171512
  • Uniclass 2015 CodePr_75_30_23_33
  • Uniclass 2015 DescriptionGarage door operators
  • CSI MasterFormat 2014 Code08 71 13
  • CSI MasterFormat 2014 TitleAutomatic Door Operators
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit