Publish your products
MA Barrier Gate Operator
LiftMaster

MA Barrier Gate Operator

4.8 out of 5 stars4.8(5 reviews)

No matter the property type or environmental conditions, LiftMaster Gate Operators provide convenience, security and peace of mind in communities and businesses across the country.

Ideal for high traffic areas, LiftMaster commercial barrier gate operators are essential for managing vehicle flow safely and efficiently.

  • Rated for 6000 cycles per day with an opening speed of 2.5 seconds.
  • Battery Backup keeps operator running and traffic moving even when power is down (battery rated for up to 900 cycles).
  • Integrates easily with LiftMaster Access Control Technology.

FEATURES

Gate Power

High Traffic Power - LiftMaster® high-traffic DC powered barrier gate operators with Battery Backup keep traffic flowing and provide easy in and out access 24 hours a day.

High Traffic Safety - Security+ 2.0 Patented Multi-Frequency Secure Radio Technology virtually eliminates interference and gives you quick and secure access with enhanced range and performance.
Can be set to fail open per Fire Department compliance.

Smooth Operation - Get years of reliable use by reducing wear with smooth start/stop operation.

WARRANTY

  • Cabinet Warranty: 10 Years
  • Electronic and Mechanical Components: 2 Years
Technical specification
  • Unique ref.ma-barrier-gate-operator
  • Product familyGate Operators
  • Product groupBarrier Gate Operators
  • TypeObject (single object)
  • Date of publishing2021-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryConstruction - Fences & Traffic Security
  • IFC classificationOpening Element
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • Uniclass 2015 CodePr_30_59_59_72
  • Uniclass 2015 DescriptionRising arm vehicular barriers
  • CSI MasterFormat 2014 Code11 12 33.13
  • CSI MasterFormat 2014 TitleLift Arm Parking Gates
  • OmniClass Number23-11 23 19
  • OmniClass TitleParking Gates

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit