Publish your products
MAXUM DC Jackshaft Commercial Door Operator
MAXUM DC Jackshaft Commercial Door Operator
MAXUM DC Jackshaft Commercial Door Operator
MAXUM DC Jackshaft Commercial Door Operator
    LiftMaster

    MAXUM DC Jackshaft Commercial Door Operator

    • Motor and Gearbox purpose built to meet the high demands of commercial applications.
    • 3-button control with 4-line LCD display for setup and programming from the floor level.
    • Up to 33% faster than standard commercial door operators, allowing you to get shipments in and out quickly. Average speed is 12” per second.
    • Battery Backup helps keep your door running even when the power goes out—ensuring safe and continuous operation.
    • Diagnostics at floor level through myQ® Facility on your mobile device allows you to see when there is a problem and anticipate maintenance cycles.
    • Built-in Wi-Fi® lets you easily connect to myQ Facility software, allowing you to get valuable data and insights to improve operations.
    • Security+ 2.0® virtually eliminates radio wave interference and offers extended range.
    Specification
    • Soft Start / Stop: Yes

      myQ Compatibility: Works with my Q, my Q Facility, or my Q Enterprise

      Power: 120V/240V (1PH/3PH); 480V (3PH); 208V & 600V (3PH) available with transformer accessory

      Wi-Fi: Yes

      Battery Backup: Yes, with included DC45AH Battery Backup kit

      Monitored Safety Inputs: 3 Inputs

      Duty Cycle Per Hour p/h & Per Day p/d: Standard - 20 cycles p/h /90 p/d | Extended - 30 cycles p/h /150 p/d

      Speed/Per Second: Faster speed,12” on average for sectional and 8–9 inches for rolling steel doors

      Radio Receiver: Security + 2.0

      Motor Type: 24VDC Motor Drive

      Dual handing for installs: Right or left no longer required for order

      Warranty: Standard Duty - 5 Years, or 85,000 Cycle, Extended Duty - 5 Years, or 130,000 Cycles

    Technical specification
    • Unique ref.Maxum-DC-jackshaft-operator
    • Product familyCommercial Door Operators
    • Product groupIndustrial-Duty Series
    • TypeObject (single object)
    • Date of publishing2024-11-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationOpening Element
    • ETIM CodeEC000367
    • ETIM NameElectrical door opener
    • UNSPSC nameDoor openers
    • UNSPSC code30171512
    • Uniclass 2015 CodePr_75_30_23_33
    • Uniclass 2015 DescriptionGarage door operators
    • CSI MasterFormat 2014 Code08 71 13
    • CSI MasterFormat 2014 TitleAutomatic Door Operators
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit