Publish your products
BIG ONE - Emergency signalling luminaire
BIG ONE - Emergency signalling luminaire
BIG ONE - Emergency signalling luminaire
BIG ONE - Emergency signalling luminaire
    Linergy

    BIG ONE - Emergency signalling luminaire

    LED Emergency signalling luminaires Ideal for large areas Available in the versions with 60 m and 80 m visibility Low environmental impact
    Specification
    • TECHNICAL FEATURES Viewing distance: 80 m and 60 m Not maintained (N/M) operation option High luminosity panel Pictograms in PVC (to be ordered separately) Available in white colour RAL 9003 Polycarbonate panel Compliant with European standards EN 60598-1, EN 60598-2-22, EN 1838 Photobiological hazard free according to standard EN 62471 INSTALLATION Big One can be installed on ceilings and walls. It can be used as single face or double face. With optional accessories, it can be installed suspended
    Technical specification
    • Unique ref.big-one
    • Product familySignalling luminaires
    • Product groupSignalling luminaires
    • TypeObject (single object)
    • Date of publishing2022-10-03
    • Edition number1
    Related
    • Material mainIron
    • Material secondaryElectronic & optical components
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLight Fixture
    • ETIM CodeEC001955
    • ETIM NameSign luminaire
    • OmniClass Number23-35 47 15
    • OmniClass TitleExit Illuminated Signs

    Region availability

    Europe Asia Oceania South America Africa North America
    Åland Islands
    Hong Kong
    Australia
    Brazil
    Egypt
    El Salvador
    Albania
    Israel
    Chile
    Libya
    Andorra
    Kazakhstan
    Ecuador
    Mauritius
    Austria
    Lebanon
    Morocco
    Belarus
    Pakistan
    Tunisia
    Belgium
    Palestine
    Bosnia and Herzegovina
    Qatar
    Bulgaria
    Saudi Arabia
    Croatia
    Türkiye
    Cyprus
    United Arab Emirates
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit