Publish your products
10W Flight™ LED Track Head
Liteline

10W Flight™ LED Track Head

The Flight™ ATF7610 is a 10W high powered, LED track fixture specially designed for task and accent lighting. Available black, silver and white finishes.

Specification
  • Application Track

    Approved Location Dry / Indoor

    Beam Angle 25° / 40° / 60°

    CCT 3000 K

    Certifi cation cETLus

    Colour BK / SL / WH

    CRI 90+

    Dimming Yes

    Dimming Tech TRIAC

    LED Life Span 50,000 hrs

    Lumen Maintenance 70% @ 50,000 Hrs

    Lumens 640

    Lumens per Watt 64

    Power Factor 0.99

    Primary Voltage 120

    Rotation 330°

    THD 10%

    Tilt 90°

    Warranty 5 Years

    Wattage 10

Technical specification
  • Unique ref.10w-flight-led-track-head
  • Product familyTrack
  • Product groupLED Track Head
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States