Publish your products
A-Line Track Single or Two Circuit
A-Line Track Single or Two Circuit
A-Line Track Single or Two Circuit
    Liteline

    A-Line Track Single or Two Circuit

    A-Line track is Available in Single circuit or Two circut for 120V applications.
    Designeed from extruded aluminum, this low profile track is used with  A-Line track fixtures. Available in 2', 4', 6' and 8' nominal length.

    Specification
    • Extrusion

      Constructed of 0.06" extruded aluminum with 0.045" one-piece PVC thermoplastic insulator support holding solid copper 14 gauge round conductors. Polarity groove is located on face of track to assure proper electrical connection. All track sections supplied with two insulated end caps.

      Electrical

      Single circuit power distribution system designed to supply lighting unit flexibly. Single hot and neutral conductors are rated for max. 20 Amps. Copper electrical conductors are concealed in thermo-plastic, low-profile track section.

      2-Circuit power distribution system designed to supply lighting unit flexibly. With two (2) hot conductors and one common neutral, each circuit is rated 20A (2 × 20A = 40A max). Each circuit allows the control of two individual sets of fixtures, thus enabling the use of two separately switched circuits on one section or run.

      Mounting

      This track is surface mounted using the supplied mounting hardware.

      Compatibility

      Track system is compatible with all A-Line® and Juno® style track fixtures, accessories, and connectors.
      2 Circuit is only compatible with A-Line fixtures.

      Labels

      cULus listed.

    Technical specification
    • Unique ref.a-line-track
    • Product familyTrack
    • Product groupATK
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit