Publish your products
Genesis: High Performance Commercial LED Recessed Series
Genesis: High Performance Commercial LED Recessed Series
Genesis: High Performance Commercial LED Recessed Series
Genesis: High Performance Commercial LED Recessed Series
    Liteline

    Genesis: High Performance Commercial LED Recessed Series

    Genesis is our most powerful downlight, perfect for high ceiling commercial lighting with field-changeable optics. combining 90 CRI standard high power LEDs, dimmable driver and high reflectivity spun aluminum reflector. Key features are best in class optical control, easy to access field changeable optics, wet location rated IP66 construction and screw operated vertical adjustment.

    4" and 6" Round and Square
    8" and 10" Round

    Specification
    • Aperture 10" (253mm)

      Application Commercial Recessed

      Approved Location Wet

      Auxiliary Output 12V@40mA Option*

      Beam Angles 17 / 27 / 38 / 55

      Certification cETLus

      CRI 90

      Dimming 1% (Standard)*

      Emergency Backup 1000 lm for 90 min

      Hole Cut Size 101/2" (266mm)

      IC Rating @ 3500 lm or below

      Lumen Maintenance 70% @ 50,000 Hrs

      Lumens Up to 9000 @ 90 CRI

      Lumens per Watt Typical 80

      Mounting Type Remodel

      Multi-Volt 120-277V w/IC Rated

      Power 12-110W

      Power Factor > 0.9 (Standard)

      Power Supply Type Constant Current

      Reflector Type Parabolic

      Technology Chip on board LED

      THD <20%

      TM-30 Annex E P2 / V- / F3

      Trim Outer Diameter 107/8" (275mm)

      UGR/Glare Refer to photometric

      reports

      Voltages 120 / 277 / 347

      Warranty 7 Years

    Technical specification
    • Unique ref.Genesis-high-performance-commercial-led-recessed-series
    • Product familyDownlights
    • Product groupDine
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit