Publish your products
PEGA Linear - Surface or Suspended
PEGA Linear - Surface or Suspended
PEGA Linear - Surface or Suspended
PEGA Linear - Surface or Suspended
PEGA Linear - Surface or Suspended
PEGA Linear - Surface or Suspended
PEGA Linear - Surface or Suspended
PEGA Linear - Surface or Suspended
PEGA Linear - Surface or Suspended
PEGA Linear - Surface or Suspended
    Liteline

    PEGA Linear - Surface or Suspended

    PEGA linear channels are sleek and low voltage, they are best used for accent or general illumination in residential, retail, and commercial applications.  Available in fixed color, dim-to-warm, tunable white OnCloud, and RGBTW OnCloud options.

    Surface Mount, or Suspended

    Specification
    • Application General / Accent

      Illumination

      Approved location Damp

      Beam Angle 42°

      Single Color 2700K / 3000 K / 3500 K / 4000 K

      Dim-to-Warm 2000 K ~ 3000 K

      OnCloud Tunable
      White 2200 K ~ 6500 K
      Full Color + Tunable
      White RGB + 2200 K ~ 6500 K

      Certification cETLus (for tape and drivers)

      CRI 90+

      Dimming Yes*
      Dimming Technology TRIAC/ELV and Wireless

      OnCloud*
      Lumens Refer to Light Source


      Max. Op. Temp. 42°C (108°F)

      Min. Start Temp. -20°C (-4°F)

      Power Supply Type Constant Voltage

      Projected Life 70% @ 50,000 hrs

      Voltage 24V DC

      Warranty 3-Year

    Technical specification
    • Unique ref.pega-linear
    • Product familyLinear
    • Product groupPEGA
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit