Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lk/products/d46d0afb-9cb9-43e7-af24-6ff40d1b17fb
Home
Categories
HVAC
Other
SAFE Q Center
Available in United States
LK
Follow
SAFE Q Center
Center mounted module
Download
Technical specification
Technical specification
Unique ref.
SAFEV3PresealCenterMounted
Product family
Wet room cassette
Product group
Plate
Type
Assembly (multiple objects)
Date of publishing
2023-09-12
Edition number
1
Height (mm)
2300
Width (mm)
600
Depth (mm)
210
Links
Links
Product url
https://www.lksystems.se/sv/produkter/prefab/v%C3%A5trumskasett-safe-q/lk-vatrumskassett-safe-q-mitt-0012333/
Related
Related
Material main
Metal
Weight Net (Kg)
85
Classification
Classification
BIMobject Category
HVAC - Other
IFC classification
Sanitary Terminal
Similar products
LK
Manifold Cabinet UNI 550
Download
LK
Front + cover UNI 550 Ceiling
Download
LK
Frame/lid UFH 800 INB
Download
LK
Manifold Cabinet UNI 550 XL
Download
LK
SAFE Q Right Corner, VS
Download
LK
SAFE Q Center, VS Right
Download