Publish your products
VARIANT Circular 600 UGR 19
VARIANT Circular 600 UGR 19
    Lledó

    VARIANT Circular 600 UGR 19

    Balanced architectural ergonomics As soon as the light comes on, a magical transformation takes place. With VARIANT CIRCULAR we have achieved the balance between aesthetics and functionality. Thanks to its architectural and balanced ergonomics, the level of comfort increases significantly. Natural light reproduction The diversity of VARIANT I Circular is available in two optical versions: opal component for Architectural lighting and Optic microprismatic with UGR19 for office lighting. Say goodbye to spaces with static lighting. The new technologies of micro-optics and LED light sources will increase the productivity of the people and their spaces will have their own identity according to the requirements of the people, the time of day and the activity that is being carried out at that moment.
    Specification
    • Luminaire Body - Manufactured in steel sheet stove-enamelled in white. - The electrical connection is made to a push wire terminal block. - Mains voltage: 220-240 V / 50-60 Hz. On request: 110-240 V / 50-60 Hz. - Corrected power factor 0.95. - Surface-mounted luminaire. On request, suspended version. Optic - The new optical technology offers complete uniformity in the diffuser without light source points, even with a reduced recess height. - A range of low glare UGR 19 LED luminaires for general and task area lighting. Ideal for office and commercial applications. Designed using a highly transparent microprismatic structure for total glare control in all directions with a more uniformed illuminance characteristic. - The new optical technology offers complete uniformity in the diffuser. Eliminating light source points, even at a reduced recess height. The highly transparent microprismatic structure is formed by a matrix of micropyramids with hexagonal base for total glare control. High lumen maintenance and glare limitation: L <1,000 cd/m2 at 65° from the vertical axis for UGR 19. - UGR 20 version for general lighting solutions with opal optical component of high transmittance for a great visual comfort. - Light source: LED830/ LED840 with a high selection of binning (3 steps) that guarantees the light output emitted and the colour temperature declared.
    Technical specification
    • Unique ref.variant_circular_600_ugr19
    • Product familyFalso techo
    • Product groupSuperficie
    • TypeObject (single object)
    • Date of publishing2014-03-18
    • Edition number1
    • Height (mm)600
    • Width (mm)600
    • Depth (mm)86
    Related
    • Material mainAluminium
    • Material secondaryPlastic
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)6.5
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit