Publish your products
Safety bollards
Safety bollards
Safety bollards

    Safety bollards

    4.8 out of 5 stars4.8(36 reviews)

    Loading Systems safety bollards provide optimal protection around your loading and unloading area. The safety bollards protect doors, walls, loading and unloading areas, machinery and racks and are suitable for extreme loads.

    The safety bollards are available in 3 models; 

    1. 114 mm diameter - We recommend this model to be placed on walkways. 
    2. 168 mm diameter - We recommend this model at openings in which a dock leveller is used for loading and unloading. 
    3. 273 mm diameter - We recommend this model for large openings where no dock leveller is used.
    Specification
    • Safety bollards are made out of a galvanised metal tube and finished in a bright yellow colour (RAL 1023). At the top, the bollards poles are finished with a rounded convex cover welded to optimise the drainage of water. The safety bollards are available as built-in and as a surface mounted model. This model is provided with a footplate, which is provided with four mounting holes.

      No rights may be derived from the BIM models.

    Technical specification
    • Unique ref.safety-bollards
    • Product familyLoading bay accessories
    • Product groupAll
    • TypeObject (single object)
    • Date of publishing2018-05-15
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategorySignage - All Signage
    • IFC classificationFurnishing Element
    • UNSPSC namePost
    • UNSPSC code301029
    • Uniclass 2015 CodePr_20_76_08
    • Uniclass 2015 DescriptionBollards and impact protectors
    • CSI MasterFormat 2014 Code34 71 16
    • CSI MasterFormat 2014 TitleImpact Attenuating Devices
    • OmniClass Number23-11 29 35
    • OmniClass TitleBollards
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia Africa South America Oceania North America
    Åland Islands
    Armenia
    Algeria
    Argentina
    Australia
    Mexico
    Albania
    Azerbaijan
    Angola
    Bolivia
    Guam
    Panama
    Andorra
    Bahrain
    Benin
    Brazil
    New Caledonia
    Austria
    Bangladesh
    Botswana
    Chile
    New Zealand
    Belarus
    Bhutan
    Burkina Faso
    Colombia
    Norfolk Island
    Belgium
    Brunei
    Cameroon
    Ecuador
    Bosnia and Herzegovina
    Cambodia
    Comoros
    Paraguay
    Bulgaria
    China
    Côte d'Ivoire
    Peru
    Croatia
    Georgia
    Egypt
    Suriname
    Cyprus
    Hong Kong
    Equatorial Guinea
    Uruguay
    Czech Republic
    India
    Eswatini
    Denmark
    Indonesia
    Ethiopia
    Estonia
    Israel
    Gabon
    Faroe Islands
    Japan
    Ghana
    Finland
    Jordan
    Guinea
    France
    Kazakhstan
    Guinea-Bissau
    Germany
    Kuwait
    Kenya
    Gibraltar
    Kyrgyzstan
    Lesotho
    Greece
    Laos
    Liberia
    Guernsey
    Lebanon
    Madagascar
    Hungary
    Macau
    Malawi
    Iceland
    Malaysia
    Mauritius
    Ireland
    Mongolia
    Morocco
    Isle of Man
    Myanmar (Burma)
    Mozambique
    Italy
    Nepal
    Namibia
    Jersey
    Oman
    Nigeria
    Latvia
    Philippines
    Reunion
    Liechtenstein
    Qatar
    Rwanda
    Lithuania
    Saudi Arabia
    Senegal
    Luxembourg
    Singapore
    Sierra Leone
    Malta
    South Korea
    South Africa
    Moldova
    Sri Lanka
    Tanzania
    Monaco
    Taiwan
    The Gambia
    Montenegro
    Tajikistan
    Togo
    Netherlands
    Thailand
    Tunisia
    North Macedonia
    Türkiye
    Uganda
    Norway
    United Arab Emirates
    Western Sahara
    Poland
    Uzbekistan
    Zambia
    Portugal
    Vietnam
    Zimbabwe
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit