Publish your products
Logitech Scribe - Whiteboard Capture Camera
Logitech Scribe - Whiteboard Capture Camera
Logitech Scribe - Whiteboard Capture Camera
Logitech Scribe - Whiteboard Capture Camera
    Logitech

    Logitech Scribe - Whiteboard Capture Camera

    Logitech Scribe

    Whiteboard camera for video conferencing rooms


    PURPOSE-BUILT FOR ROOM SOLUTIONS

    Scribe integrates with leading video conferencing room solutions, including Microsoft Teams Rooms, Google Meet Rooms and Zoom Rooms. Simply join the meeting and start sharing.


    EMPOWER EDUCATIONAL EQUITY

    The right hybrid learning solution helps students see, hear, and understand the instructor. Now with Scribe, students can stay engaged with whiteboards in the classroom, too. Deploy Scribe in your classroom with your Zoom Rooms, Google Meet Rooms, or Teams Rooms solution, or connect it to your laptop as a USB device.

    Specification
    • Part Number

      • 960-001332

      Dimensions

      Camera

      • Height: 5.87 in (149 mm)
      • Width: 4.69 in (119 mm)
      • Depth: 22.56 in (573 mm)
      • Weight: 2.43 lb (1.1 kg)

      Share Button

      • Height: 0.50 in (12.7 mm)
      • Diameter: 2.83 in (71.8 mm)
      • Weight: 3.81 oz (108 g)

      Power Injector

      • Height: 3.58 in (91 mm)
      • Width: 2.37 in (60.2 mm)
      • Depth: 1.43 in (36.3 mm)

      Dongle Transceiver

      • Height: 0.89 in (22.5 mm)
      • Width: 1.22 in (31 mm)
      • Depth: 3.30 in (83.7 mm)
      • Cable length: 1.64 ft (500 mm)

      Included Cabling (x2)

      • Length: 5 m (16.4 ft)

      Technical Specifications

      Certifications & Compatibility

      • Integrates with Microsoft Teams Rooms on Windows, Google Meet Rooms, and with Zoom Rooms as a whiteboard content camera.
      • See www.logitech.com/support/scribe-compatibility for pending and granted certifications and compatibility updates.
      • Compatible with virtually any video conferencing application as a USB-connected camera.

      Camera

      • Output Resolution: 1080p at 15 fps
      • FoV: 148°
      • Built-In AI: Broadcasts AI-enhanced image stream into video meetings

      Share Button

      • Power: 2 x CR2032 battery
      • Adhesive-backed mounting
      • Share button support may vary by video conferencing service provider. See www.logitech.com/support/scribe-compatibility for latest information.

      Whiteboard

      • Maximum Whiteboard Dimensions
        • Height: 4 ft (1.2 m)
        • Width: 5.9 ft (1.8 m)

      Interfaces

      • Camera: Category Cable Port
      • Share Button: Bluetooth® Low Energy

      Power & Cables

      • Power supply: 100-240V auto-switching power supply with international adaptor set

      Environmental

      • Operating Temperature: 0 to 40°C
      • Storage Temperature: -40-70°C
      • Humidity: 10-95%

      Security

      • Full Disk Encryption: AES-128

      Device Management

      • Logitech Sync

      Warranty Information

      Standard: 2-year limited hardware warranty included.

      Extended: Additional one-year and three-year extended warranties available at the time of hardware purchase.

      Contact your reseller for availability.

    Technical specification
    • Unique ref.logitech-scribe-whiteboard-capture-camera
    • Product familyContent Capture Devices
    • Product groupWhiteboard Capture Camera
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit