Publish your products
IB9387-LPR-V3 (2.7-13.5 mm) (V) 5MP License Plate Recognition Camera
VIVOTEK

IB9387-LPR-V3 (2.7-13.5 mm) (V) 5MP License Plate Recognition Camera

5MP License Plate Recognition Camera

  • Integrated with VAST2/VSS and 3rd parties
  • Various Open APIs Available for Integration
  • Supports Wiegand Protocol for Access Control
  • Weatherproof and Vandal proof Rated Housing
  • Integrated Wiegand Converter
Specification
  • System Information

    • CPU: Multimedia SoC (System-on-Chip)
    • Flash: eMMC 8 GB
    • RAM: DDR4 2 GB

    Camera Specifications

    • Image Sensor: 1/2.8" Progressive CMOS
    • Max. Resolution: 2560x1920 (5MP)
    • Lens Type: Motorized, vari-focal, remote focus
    • Focal Length: f = 2.7 ~ 13.5mm
    • Aperture: F1.83(W) ~ F3.32(T)
    • Iris Type: P-iris
    • Field of View: 100.1°~29.9° (Horizontal), 71.8°~22.4° (Vertical), 135.2°~37.4° (Diagonal)
    • Shutter Time: 1/5 sec. to 1/32,000 sec.
    • WDR Technology: WDR Pro
    • Day/Night: Yes
    • Removable IR-cut filter: Yes
    • Illuminators: Built-in IR illuminators, IR LED x4 (50IRE)
    • Minimum Illumination: 0.04 lux @ F1.8 (Color), <0.005 lux @ F1.8 (B/W), 0 lux with IR illumination on
    • Pan Range: ±180°
    • Tilt Range: 90°
    • Rotation Range: ±180°
    • Pan/Tilt/Zoom Functionalities: ePTZ — 48x digital zoom (4x on IE plug-in, 12x built-in)
    • Storage: Seamless recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
    • Built-in Installation Aids: Remote focus, remote zoom, Micro USB*, pixel calculator (*requires Wi-Fi dongle and Micro B converter)

    Video

    • Compression: H.265, H.264, MJPEG
    • Maximum Frame Rate: 30 fps @ 2560x1920 (WDR Pro on), 30 fps @ 2560x1440 (WDR Pro on), 60 fps @ 1920x1080 (WDR Pro off)
    • Maximum Streams: 3 video streams (up to 8 configurable profiles)
    • Main Stream: 30fps @ 2560x1920, 1600x1200, 1280x960, 640x480 (4:3); 30fps @ 2560x1440, 1920x1080, 1600x904, 1280x720, 1360x768, 640x360 (16:9); 60fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
    • 2nd Stream: 30fps @ 2560x1920, 1600x1200, 1280x960, 640x480 (4:3); 30fps @ 2560x1440, 1920x1080, 1600x904, 1280x720, 1360x768, 640x360 (16:9); 60fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
    • 3rd Stream: 30fps @ 1280x960, 640x480 (4:3); 30fps @ 1280x720, 640x360 (16:9); 60fps @ 1280x720, 640x360 (16:9)
    • S/N Ratio: 70 dB
    • Dynamic Range: 120 dB
    • Video Streaming: Adjustable resolution, quality and constrained bit rate control, Smart Stream III

    Image Settings

    • General settings: Video title and time stamp overlay, video orientation (flip, mirror, rotation), day/night settings
    • Illuminators: Illuminators, anti-overexposure, VCA-based Smart IR III
    • Image settings: White balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR, EIS (built-in gyro sensor), scene mode (LPC - parking lot)
    • Exposure: BLC, HLC, exposure control (exposure level, iris adjustment, exposure time, gain control, iris mode), AE speed adjustment, WDR
    • Focus: Zoom, focus
    • Privacy mask: Pixel calculator, scheduled profile settings

    Audio

    • Audio Capability: Two-way audio (full duplex)
    • Compression: G.711, G.726, MPEG-2 AAC-LC
    • Interface: External microphone input, external line output

    Network

    • Users: Live viewing for up to 10 clients
    • Security: Access list, account block, audit log, configurable password strength protection, CSRF protection, digest authentication, HTTPS, IEEE 802.1x, secure boot, session timeout, signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), user access log, user account management
    • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP/HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
    • Interface: 10Base-T/100Base-TX Ethernet* (*Recommended: standard CAT5e & CAT6 cables compliant with 3P/ETL standard)
    • ONVIF: Profile G, S, T supported; specification available at www.onvif.org

    AI Analytics

    • Compute Capability: SoC with built-in hardware deep learning accelerator
    • Application (license required): VaxALPR
    • Solution Integration – Embedded Software: VaxALPR
    • Solution Integration – VADP Package: Trend Micro IoT Security (default, 3 years)

    Alarm and Event

    • Event Trigger – Camera: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input, manual trigger, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
    • Event Trigger – VaxALPR Software: FTP, JSON, XML, TCP server, TCP client, Wiegand protocol supported
    • Event Action: Event notification via audio clip, camera link, digital output, email, HTTP, FTP/SFTP, NAS server, SD card; file upload via email, HTTP, FTP/SFTP, NAS server, SD card

    General

    • Connectors (Default IO): RJ-45 for 10/100Mbps PoE network connection; audio line input; audio line output; DC 12V power input; AC 24V power input; digital input x2; digital output x2 (DO+: 12V, 50mA; DO-: 30V, open drain, 1A); Micro USB
    • LED Indicator: System power and status indicator
    • Power Input: AC 24V*, DC 12V, IEEE 802.3af PoE Class 0 (power redundancy)
    • Power Consumption: PoE: Max. 12.95W/10.55W (IR on/off); DC 12V: Max. 14.4W/12.0W (IR on/off); AC 24V*: Max. 12W/9.6W (IR on/off)
    • Dimensions: ø153 x 285.7 mm
    • Weight: 2.09 kg
    • Certifications – EMC: CE (EN 55032/EN 55035 Class A), FCC (Part 15 Subpart B Class A), UKCA (BS EN 55032/BS EN 55035 Class A), RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A), IC (ICES-003 Issue 7)
    • Certifications – Safety: UL (UL 62368-1), CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471), LVD (EN 62368-1), UKCA (BS EN IEC 62368-1)
    • Certifications – Environment: IK10 (IEC 62262), IP66/67 (IEC 60529), NEMA (NEMA 250 Type 4X), IEC 60068-2-11
    • Certifications – IA: BIS (IS 13252), BSMI (EMC: CNS 13438, Safety: CNS 14336-1)
    • Operating Temperature: Starting -30°C ~ 60°C (-22°F ~ 140°F); Working -40°C ~ 60°C (-40°F ~ 140°F) (IR off), -40°C ~ 50°C (-40°F ~ 122°F) (IR on)
    • Humidity: 98% RH (non-condensing)

    System Requirements

    • Operating System: Microsoft Windows 10/8/7; Mac 10.12 (Chrome only)
    • Web Browser: Chrome 58.0 or above; Internet Explorer 11
    • Other Players: VLC 1.1.11 or above

    Included Accessories

    • Packing Contents: Quick installation guide, product labels, alignment sticker, L-shaped wrench, screw pack, waterproof accessory pack, sunshield, adapting plate, conduit bracket, I/O cable

    DORI (EN 62676-4 Standard)

    • Detection (25PPM/8PPF): Wide 64.4 m (211.2 ft); Tele 196.6 m (645.2 ft)
    • Observation (63PPM/19PPF): Wide 25.7 m (84.4 ft); Tele 78.7 m (258.1 ft)
    • Recognition (125PPM/38PPF): Wide 12.8 m (42.1 ft); Tele 39.3 m (129.0 ft)
    • Identification (250PPM/76PPF): Wide 6.4 m (20.9 ft); Tele 19.6 m (64.5 ft)
Technical specification
  • Unique ref.ib9387-lpr-v3-27-135-mm-v-5mp-license-plate-recognition-camera
  • Product familyNetwork Cameras
  • Product groupApplication Cameras
  • TypeObject (single object)
  • Date of publishing2026-09-22
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States