Publish your products
Lorell LLR60672 Flipper Training Table
Lorell

Lorell LLR60672 Flipper Training Table

Versatile, economical flipper table is perfect for the training or conference room. Rectangular top flips back with a simple lever mechanism to nest with other Flipper Training Tables for space-saving storage. 1" thick top is made of vacuum-formed PVC with radius edges and rounded corners. A plastic grommet is positioned near both ends for convenient cord management. Included frame with perforated modesty panel is made of black powder-coated steel. TAA-compliant table rolls easily on four 2" casters (two locking).

As Featured on Amazon.com

Specification
  • PRODUCT INFORMATION

    Table Top Length: 60"
    Table Top Width: 24"
    Table Top Thickness: 1"
    Table Top Shape: Rectangle
    Edge Style: Radius
    Number of Casters: 4
    Caster Size: 2"
    Caster Type: Locking Wheels
    Application/Usage: Training, Conferencing
    Frame Color/Finish: Powder Coated
    Top Color/Finish: Silver
    Frame Material: Steel
    Top Material: Polyvinyl Chloride (PVC)
    Features: Cord Management, Modesty Panel

Technical specification
  • Unique ref.Lorell-LLR60672-Flipper-Training-Table
  • Product familyFurniture
  • Product groupTable
  • TypeDocumentation (info)
  • Date of publishing2019-02-13
  • Edition number1
  • Height (inches)29.5
  • Width (inches)60
  • Depth (inches)24
Related
  • Material mainPVC
  • Material secondarySteel
  • Designed inUnited States
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit