Publish your products
(ARB) Round High Bay - Sports Interior

(ARB) Round High Bay - Sports Interior

The Advantage Series Round High Bay is the commercial-grade round LED fixture designed to help budget-minded facility managers optimize the illumination in their high bay environments, enhance safety and lower their energy costs. This high-quality unit is compact for easy installation and delivers outstanding output for general industrial applications at an affordable price point. End users can further take advantage of savings with the addition of field-installed occupancy sensors.

Ideal Applications: Warehouse lighting, distribution center lighting, gym lighting, automotive service bay lighting, factory lighting

Technical specification
  • Unique ref.lsi-arb-sports
  • Product familyIndoor Lighting
  • Product groupSports Interior
  • TypeObject (single object)
  • Date of publishing2023-05-11
  • Edition number1
  • Height (inches)8.26
  • Width (inches)13.4
  • Depth (inches)13.4
Related
  • Material mainAluminium
  • Material secondaryAcrylate
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)10.84
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit