Publish your products
(CRUS) Parking Garage Fixture

(CRUS) Parking Garage Fixture

LSI’s Scottsdale Legacy CRUS  fixture family is designed for illuminating gas canopies, with mounting heights of 10’ or greater. CRUS is the lowest profile  gas canopy luminaire on the market(less than 1″). The driver housing is located above the gas canopy. This attractive fixture is available in multiple lumen packages with two unique optical distributions to meet most requirements. With its high performance LED optics, the CRUS fixture family delivers outstanding performance in both interior and exterior – new or retrofit applications.

The CRUS SM fixture can be direct, suspended or mounted to sloped surfaces. With an attractive 2 x 2 surface mount box and mounting options for flat, sloped or suspended, the CRUS SM is designed for easy installation. Applications such auditoriums, showrooms, airports and warehouses are ideal. It can have a clear or diffused flat lens. Electrical components are housed in a shallow 4½”  2×2 fabricated wrapper, which easily mounts to most hard ceilings. From a safety perspective, latches are employed to prevent the optical unit from accidentally falling, during installation or servicing.

The CRUS DDM fixture is designed for use in double deck gas canopy installations that are water tight. This fixture is available in multiple lumen packages with two unique optical distributions to meet most requirements.

In addition, two Luminaire Retrofit kits are also available the Universal Superkit 2 x 2 (CRUSK UNV) and the Recessed Luminaire Retrofit Kit (CRUSK RECU). These kits enable retrofitting many existing canopy fixtures including LSI, Whiteway and Jet-Philips.

Ideal Applications:  Petroleum station lighting / gasoline station, convenience store lighting / C-Store lighting, parking garage lighting, soffit lighting

Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors. See our Sales Representative Locator.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-crus-garage
  • Product familyOutdoor Lighting
  • Product groupGarage
  • TypeObject (single object)
  • Date of publishing2021-06-17
  • Edition number1
  • Height (inches)7.13
  • Width (inches)15.94
  • Depth (inches)15.94
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)27
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000346
  • ETIM NameBuilding site lighting luminaire
  • UNSPSC nameExterior lighting fixtures and accessories
  • UNSPSC code391116
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit