Publish your products
(OPS-PD) Opulence - Low Bay Pendant

(OPS-PD) Opulence - Low Bay Pendant

Opulence Pendant & Surface Mount Luminaires provide versatility with a wide variety of mounting options and styles. Pendant versions mount to a 3/4″ rigid stem and are available with a decorative shroud (painted to match housing or translucent for uplight). Optional uplight delivers either 5 or 10% uplight and a 2″ stem adapter can be used for mounting to our LifeStyle classic hook brackets.  Surface/Direct mount versions are provided with a hinged 16ga galvanized mounting bracket for ease of installation and maintenance and mounts directly to a horizontal surface or 4″ junction box.

Featuring a large aperture lens with a dense array of LEDs, Opulence offers best in class performance with high efficacy LEDs and true IES distributions. Optional diffuse lens available for enhanced visual comfort. Available in LSI’s 8 standard painting finishes as well as custom colors.

Technical specification
  • Unique ref.lsi-ops-pd_ind_low_bay
  • Product familyIndoor Lighting
  • Product groupLow Bay
  • TypeObject (single object)
  • Date of publishing2023-01-11
  • Edition number1
  • Height (inches)6.07
  • Width (inches)20.62
  • Depth (inches)20.62
Related
  • Material mainAluminium
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)15
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 23
  • CSI MasterFormat 2014 TitleArea Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit