Publish your products
(RSM) R Series Surface

(RSM) R Series Surface

The RSM Surface Mount luminaire adds a truly unique, seamless and sophisticated look to any project requiring an easy to install. The RSM lighting system is flexible in its design, making it the perfect choice for high-end hotel lobbies, offices, universities and retail spaces.

Specification
  • Features & Specifications

    • Install in individual 2′ to 8′ units or in continuous row application for large areas
    • Available in 3″ and 4″ widths
    • Highly flexible design with straight run, corner-out, and corner-in fixtures available to fit any design space
    • Extruded aluminum available in white, black, or silver

    Max Lumens : 1,000

    Min Lumens : 300

    Color Temperatures : 2700,3000,3500,4000,5000

Technical specification
  • Unique ref.lsi-rsm-r-series-surface
  • Product familyIndoor Lighting
  • Product groupArchitectural Linear
  • TypeObject (single object)
  • Date of publishing2025-07-17
  • Edition number1
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit