Publish your products
(XCN4) Constitution Decorative Area Lighting

(XCN4) Constitution Decorative Area Lighting

Featuring LSI’s high-performance LED optical system, the Constitution is designed for illuminating pathways, walkway areas and campus sites. Its modern look complements contemporary architectural design elements of a site. These fixtures provide improved photometric performance and save up to 80% in energy usage when compared to existing HID.

Ideal Applications:  Parking lot lighting, roadway lighting, street lighting, walkway lighting

Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-xcn4
  • Product familyOutdoor Lighting
  • Product groupDecorative & Post Top
  • TypeObject (single object)
  • Date of publishing2020-04-07
  • Edition number1
  • Height (inches)32.44
  • Width (inches)25.5
  • Depth (inches)25.5
Related
  • Material mainAluminium
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)45
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 23
  • CSI MasterFormat 2014 TitleArea Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States