Publish your products
(XIG) Inground Light - Flood Light

(XIG) Inground Light - Flood Light

3.8 out of 5 stars3.8(5 reviews)

The LSI XIG in grade fixture is designed to provide uplighting for architectural and landscape features. The XIG delivers exceptional lighting performance with optimized beam control and external aiming adjustability. Its modular design ensures easy installation and its compact size is compatible with shallow site requirements

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-xig_floods
  • Product familyOutdoor Lighting
  • Product groupFlood Lights
  • TypeObject (single object)
  • Date of publishing2023-01-28
  • Edition number1
  • Height (inches)7.13
  • Width (inches)4.5
  • Depth (inches)7.13
Related
  • Material mainComposite
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)28
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 26
  • CSI MasterFormat 2014 TitleLandscape Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit