Publish your products
(XPWS3) Patriot Wall Sconce

(XPWS3) Patriot Wall Sconce

Environmentally friendly and energy efficient, LSI’s LED Patriot Wall Sconce delivers exceptional uniformity with zero uplight to create a brighter environment with less glare, making it ideal for entrance, egress and security lighting. This wall-mounted fixture features a one-piece, die-cast aluminum housing with sweeping curves and distinctive architectural lines to enhance any site.


Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-xpws3
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
  • Height (inches)8
  • Width (inches)19.25
  • Depth (inches)12.81
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)30
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000346
  • ETIM NameBuilding site lighting luminaire
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit