Publish your products
(XWS) Mirada Wall Sconce - Silicone Optics

(XWS) Mirada Wall Sconce - Silicone Optics

Mirada Wall Sconce (XWS)

The Mirada Wall Sconce’s sleek design and wide feature set render it ideal for Commercial & Architectural applications such as Schools, Office Buildings, Strip Malls, Automotive Dealerships, Petroleum Stations, New Construction, Renovations & General Purpose Lighting. Three lens options let you choose from maximum photometric performance (FTW), maximum lumens per watt (MT) or maximum visual comfort with a diffuse lens (MTD). The clear and diffuse lens options are available in polycarbonate and can be ordered with tamper proof hardware for high abuse applications. The Mirada Wall Sconce also has a wide variety of CCT selections, controls and options as well as companion area, post top and bollard products making it the ideal solution for almost any wall mount application.

Technical specification
  • Unique ref.lsi-xws-sil
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2023-02-21
  • Edition number1
  • Height (inches)5.32
  • Width (inches)19.34
  • Depth (inches)12.75
Related
  • Material mainAluminium
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)30
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit