Publish your products
(ZCL) Zone Court Linear - Sports Interior
(ZCL) Zone Court Linear - Sports Interior

    (ZCL) Zone Court Linear - Sports Interior

    The Zone Court Linear is a versatile fixture in the sports vertical that has standard options with up to 189 lumens per watt or a low glare version with UGRs as low as 8. The ability to rotate optics allows you to customize our standard unit for direct illumination or indirect for specific zero glare applications. Where indirect lighting is not practical, the low glare unit lets you utilize a direct lighting fixture with visual discomfort ratings far below industry competitors, maximizing output and minimizing impact to our eyes.

    These high mounting fixture options provide our customers with the ultimate solution for their specific lighting needs.

    Ideal Applications: Tennis facilities, pickle ball courts, gymnasiums, and practice facilities.

    Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors. 

    Specification
    • ZCL, ZCL LG (low glare)

      Features & Specifications

      • All variations feature the following:
        • 3 standard finishes (Gloss White, Black, or Metallic Silver)
        • Field rotatable optics in 30 degree increments from 0 to 180 (or request the factory to do it for you)
      • ZCL standard units feature the following:
        • Efficacy up to 189 lumens per watt
        • Choose from 8 different lens options, including no lens, clear, diffuse, narrow, or high impact
      • ZCL Low Glare units feature the following:
        • 6 different baffle choices for balance of performance and aesthetics and UGRs as low as 8
        • High impact optics with retention mechanisms to keep everything in place
      • Complete Warranty Terms

      Listings

      • List for UL 1598 and UL 8750
      • Suitable for damp locations
      • Meets Buy American Act and Build America, Buy America Requirements
      • State of California Title 24 compliant

      Max Lumens : 72,000

      Min Lumens : 12,000

      Sensors : OMSxIMSBTxLALBC(S)ALSC(S)

      Color Temperatures : 4000, 5000

    Technical specification
    • Unique ref.lsi-zcl-sports
    • Product familyIndoor Lighting
    • Product groupSports Interior
    • TypeObject (single object)
    • Date of publishing2024-01-30
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit