Publish your products
(ZNX) Zone Slice - Sport / Court Light

(ZNX) Zone Slice - Sport / Court Light

LSI’s Zone Slice Fixture is a game changer for both new customers and those with a long history of using LSI Sports Fixtures. With its low profile housing and similar form factor to old fixtures such as the Courtblade it is perfect for retrofit opportunities. LSI utilizes silicone optics and top notch lumen output in a medium sized housing to provide an affordable way to offer top notch light levels and uniformity on your court.

Ideal Applications: Pickleball Court, Tennis Court, Outdoor Basketball Court

Technical specification
  • Unique ref.lsi-znx
  • Product familyOutdoor Lighting
  • Product groupSports
  • TypeObject (single object)
  • Date of publishing2023-01-10
  • Edition number1
  • Height (inches)4.94
  • Width (inches)16
  • Depth (inches)28.69
Related
  • Material mainAluminium
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)30
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameExterior lighting fixtures and accessories
  • UNSPSC code391116
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States