Publish your products
Colorado

Colorado

Linear profiles for outdoor applications, Projectors for outdoor applications

Taking light to new heights

Drive-over linear profiles with built-in power supply and powerful lighting performance – more than 5700 lm per square metre – developed as architectural lighting for facades on urban buildings such as historic and public buildings, and hotels.

Colorado is available in three lengths (60 / 100 / 120 cm) for three configurations: recessed flush for a minimalist look, recessed with rebated frame, or surface mounted using brackets with two pivot points. A pair of adjustable brackets is available to give greater flexibility in positioning the light output.

In terms of lighting technology, the optics are recessed for greater visual comfort and tiltable by ±20° for precise positioning, and guarantee the light’s uniformity on the illuminated surface. The entire range of optics, from rotationally symmetrical, to diffuse and elliptical optics, can be angled externally without compromising the fixture’s IP65 and IP67 protection level. Colorado can be fitted with the anti-glare accessories honeycomb louvre and anti-glare shield, mounted directly on the optical unit and adjustable together with the optics.

Specification
  • Drive-over up to 2000 kg; recessed (floor); Power supply: 230Vac; Lumen output at source: 9900 lm (3000K); Delivered lumen output: 7286 lm (3000K, 12°)

    CRI Colour Rendering Index: 80; 

    Body material: body made of Anticorodal® low-copper-content aluminium EN AW 6060 T5 for excellent heat dissipation, manufactured from an extruded profile and subjected to a deep black electro-colouring process (between 10 and 15 microns) for excellent corrosion resistance. Caps made of black-painted (RAL 9005 matt) technopolymer for greater resistance to corrosion and atmospheric agents; Finishes: black anodized aluminium finish obtained by electro-colouring to give the product better heat dissipation and the material corrosion resistance; Screen material: 10-mm-thick transparent, tempered extra-clear glass, high-transmittance with grey-vitrified serigraphy (RAL 7015), to ensure chromatic uniformity and excellent resistance to knocks and scratches, 10-mm-thick acid-etched, tempered extra-clear glass, with grey-vitrified serigraphy (RAL 7015) resistant to knocks and scratches, and with high transmittance to eliminate chromatic aberrations. (diffuse version); Seals: Black peroxide EPDM O-rings guarantee lasting resistance to UV rays; 

    Installation: On/off version: one IP68 4-way connector for power supply. 

    Dimmable version: an IP68 4-way connector for power supply and an IP68 5-way connector for DALI and 0/1–10V signal; built-in power supply unit; Control system: DALI-2, 0/1-10V, ON/OFF; 

    Ingress protection: IP65, IP67, IP69; Impact resistance: IK10

    Colorado 1.0 679x121x121 mm 41W 230Vac 2200K, 2700K, 3000K, 4000K 

    Colorado 1.1 979x121x121 mm 62W 230Vac 2200K, 2700K, 3000K, 4000K 

    Colorado 1.2 1279x121x121 mm 83W 230Vac 2200K, 2700K, 3000K, 4000K 

    Colorado 2.0 632x94x118 mm 41W 230Vac 2200K, 2700K, 3000K, 4000K 

    Colorado 2.1 932x94x118 mm 62W 230Vac 2200K, 2700K, 3000K, 4000K 

    Colorado 2.2 1232x94x118 mm 83W 230Vac 2200K, 2700K, 3000K, 4000K 

    Colorado 3.0 625x73x173 mm 41W 230Vac 2200K, 2700K, 3000K, 4000K 

    Colorado 3.1 925x73x173 mm 62W 230Vac 2200K, 2700K, 3000K, 4000K 

    Colorado 3.2 1225x73x173 mm 83W 230Vac 2200K, 2700K, 3000K, 4000K 

    Colorado 4.0 679x121x121 mm 43W 230Vac RGBW 

    Colorado 4.1 979x121x121 mm 64W 230Vac RGBW 

    Colorado 4.2 1279x121x121 mm 85W 230Vac RGBW 

    Colorado 5.0 632x94x118 mm 43W 230Vac RGBW 

    Colorado 5.1 932x94x118 mm 64W 230Vac RGBW 

    Colorado 5.2 1232x94x118 mm 85W 230Vac RGBW 

    Colorado 6.0 625x73x173 mm 43W 230Vac RGBW 

    Colorado 6.1 925x73x173 mm 64W 230Vac RGBW 

    Colorado 6.2 1225x73x173 mm 85W 230Vac RGBW 

    Colorado 7.0 679x121x121 mm 43W 230Vac Tunable White: 2200K — 5000K 

    Colorado 7.1 979x121x121 mm 64W 230Vac Tunable White: 2200K — 5000K 

    Colorado 7.2 1279x121x121 mm 85W 230Vac Tunable White: 2200K — 5000K 

    Colorado 8.0 632x94x118 mm 43W 230Vac Tunable White: 2200K — 5000K 

    Colorado 8.1 932x94x118 mm 64W 230Vac Tunable White: 2200K — 5000K 

    Colorado 8.2 1232x94x118 mm 85W 230Vac Tunable White: 2200K — 5000K 

    Colorado 9.0 625x73x173 mm 43W 230Vac Tunable White: 2200K — 5000K 

    Colorado 9.1 925x73x173 mm 64W 230Vac Tunable White: 2200K — 5000K 

    Colorado 9.2 1225x73x173 mm 85W 230Vac Tunable White: 2200K — 5000K

Technical specification
  • Unique ref.colorado
  • Product familyOutdoor
  • Product groupLinear profiles
  • TypeObject (single object)
  • Date of publishing2026-09-29
  • Edition number1
Related
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture