Publish your products
IQ LINE LED
IQ LINE LED
IQ LINE LED
IQ LINE LED
IQ LINE LED
    Archived

    IQ LINE LED

    4.5 out of 5 stars4.5(11 reviews)

    Decorative suspended luminaire, for LED light sources.

    • High efficacy to 117 lm/W
    • Perfect combination of aesthetics and ergonomics
    • Modern design
    • Direct-indirect lighting
    • Luminaire with a limited glare
    Specification
    • TECHNICAL DATA
      Mounting:on wire suspension (included)
      Body:aluminum profile

      ELECTRICAL DATA
      Power supply efficiency:>86%
      Power:230-240V, 50/60Hz
      Includes light source:yes

      GENERAL DATA
      Lifetime (L80B10):60 000h
      Other remarks:the direct-indirect version lights up and down, UGR <19 for version with lamella
      Warranty:5 years
      Application:offices, boutiques, exhibitions, galleries, open-space areas, reception desks, conference rooms

    Technical specification
    • Unique ref.IQline
    • Product familyLamps
    • Product groupCeiling mounted
    • TypeObject (single object)
    • Date of publishing2020-03-13
    • Edition number1
    • Height (mm)80
    • Width (mm)40
    Related
    • Material mainAluminium
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit