Shell is a luminous form that is simple, balanced, and well detailed. Remarkably versatile, Shell complements general illumination in working spaces and provides functional illumination over conference tables, in break or lunch rooms, and in circulation spaces. Shell Recessed can install fully flush or semi-recessed, with an adjustable projection up to 1.0". Shell is available with Chromawerx Duo, Sola and Solid.
Specification
SIZE: 8", 12" & 24" DIAMETER
LIGHT SOURCE: LED
LIGHT DISTRIBUTION: DIRECT
CHROMATICITY: STATIC WHITE, DUO , SOLA
MOUNTING: RECESSED, SURFACE, PENDANT, WALL
OPTICS: HLO