Publish your products
AERA 4 SEAL CYLINDER, Pendant, Direct, Direct/Indirect
Lumenwerx

AERA 4 SEAL CYLINDER, Pendant, Direct, Direct/Indirect

4.5 out of 5 stars4.5(8 reviews)

The Aera 4" Seal Cylinder, available as a pendant, surface, or wall mounted luminaire, takes the Aera family’s clean esthetic and
performance assets to wet locations and outdoor environments, delivering lighting that’s visually comfortable with minimal glare.

Specification
  • SIZE: 2"

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT, WALL WASH

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, DUO , SOLA

    MOUNTING: CYLINDER-CUBOID, SURFACE, PENDANT

    OPTICS: LINEAR SPREAD, HEX LOUVER

Technical specification
  • Unique ref.AE4SEALCYP
  • Product familyPendant
  • Product groupAERA
  • TypeObject (single object)
  • Date of publishing2023-05-05
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States