Publish your products
CAVA, Surface Direct and Direct/Indirect
Lumenwerx

CAVA, Surface Direct and Direct/Indirect

Cava is a linear LED pendant or recessed luminaire with a remarkably comfortable and surprising appearance. Using completely concealed and indirect LED arrays, Cava provides superior brightness control, while maintaining high efficacy by distributing light over the vaulted interior cavity of the luminaire. Cava offers totally direct or segmented direct/indirect distributions.
Specification
  • Size: 4 1/2" x 4 1/2"

    Light Source: Led

    Light Distribution: Direct, Direct/Indirect

    Chromaticity: Static White, Duo , Sola

    Mounting: Recessed, Pendant

    Optics: Rlo
Technical specification
  • Unique ref.CAVS
  • Product familyPendant
  • Product groupCava
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
  • Height (inches)4.5
  • Width (inches)4.5
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_85
  • Uniclass 2015 DescriptionSurface luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States