Publish your products
CLUSTER, ACOUSTIX, Pendant Planar
Lumenwerx

CLUSTER, ACOUSTIX, Pendant Planar

Cluster Acoustix is the precise family of downlights available in both linear and planar configurations for pendant mounting. Complementing the cuboid light engine is a 22 inch stepped three-layer acoustic panel in round or square for excellent sound absorption. Based on a fundamental 1.2" square cell, Cluster Acoustix delivers lighting that is optically sophisticated and aesthetically refined. Cluster Acoustix pendant planar downlights are available in a 4-cell (2x2) configuration, with a choice of precision optics, beam spreads and subtle louver treatments. Pendant downlights fit a 6" height acoustic cuboid enclosure. Nominal light output is 200 lumens per cell. Pendant Cluster Acoustix can be suspended using stems. Driver is either integral or remote, which is capable of powering multiple luminaires.

Specification
  • SIZE: 22" DIAMETER , 22" X 22"

    LIGHT SOURCE: STATIC WHITE

    LIGHT DISTRIBUTION: DIRECT

    MOUNTING: PENDANT

Technical specification
  • Unique ref.CLUP22ACO
  • Product familyPendant
  • Product groupAcoustic
  • TypeObject (single object)
  • Date of publishing2022-03-30
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryFibre-felt
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States