FORTEX 2, Wall Direct/Indirect
Lumenwerx

FORTEX 2, Wall Direct/Indirect

Fortex is a series of distinctive and elegantly scaled rectangular pendants & wall luminaries. Fortex pendant is ideal for spaces such as conference rooms, executive offices, break rooms, cafeterias, vestibules and lobbies. Fortex direct/indirect consist of crisp 4.25" x 1.5" extruded aluminum sides, capped from both directs by gently glowing optics that extend 0.5" beyond the housing. Corners are mitered and fully luminous. Fortex 5 stands off the wall by 0.75" and casts gentle spill light that adds an intriguing detail. With an overall extension of just 2.25", both Fortex 5 and 2 comply with ADA requirements. Fortex coordinates with Via 1.5 Plus Linear.
Specification
  • SIZE: 18", 50", 2', 3', 4', 18"X18", 2'X2', 3'X3', 4'X4', 1'X4', 2'X4', 3'X4'

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT

    CHROMATICITY: STATIC WHITE

    MOUNTING: SURFACE, PENDANT, WALL

    OPTICS: HLO
Technical specification
  • Unique ref.FOR2WDI
  • Collection setWall
  • CollectionFortex
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States