Publish your products
MIKRO, Surface, Direct
Lumenwerx

MIKRO, Surface, Direct

Precise, refined, elegant, and just 1" wide, Mikro presents a crisp, brand new scale in linear LED luminaires, made practical by an integral driver - Mikrodrive™. Using a high performance LED's and a flat, high efficiency lambertian optic, Mikro delivers an efficacy of 117 LPW. In addition to individual luminaires and continuous runs, Mikro is also available in pendant, wall, surface, and recessed configurations.
Specification
  • SIZE: 1" X 2" - 1" X 2 31/32" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED, SURFACE, PENDANT, WALL, WALL-RECESSED OPTICS: HLO
Technical specification
  • Unique ref.MIKS
  • Product familySurface
  • Product groupMikro
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_85
  • Uniclass 2015 DescriptionSurface luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States