Publish your products
MINEAR RING, Pendant, Direct, Direct/Indirect
MINEAR RING, Pendant, Direct, Direct/Indirect
MINEAR RING, Pendant, Direct, Direct/Indirect
MINEAR RING, Pendant, Direct, Direct/Indirect
    Lumenwerx

    MINEAR RING, Pendant, Direct, Direct/Indirect

    From the Minear Collection of miniature, made-to-order luminaires, the Minear Ring features a 1/2" aperture and diameters ranging from 18" to 72", offering a circular expression that complements its linear counterparts. Minear Ring is available as a pendant-mounted fixture suitable for both standalone installations and grouped compositions.

    Specification
    • SIZE: 1/2 IN

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE

      LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

      MOUNTING: PENDANT

      OPTICS: BLO

    Technical specification
    • Unique ref.MINRIP
    • Product familyPendant
    • Product groupMinear
    • TypeObject (single object)
    • Date of publishing2026-03-06
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States