Publish your products
POP COLOR, Pendant Round 24, Direct
Lumenwerx

POP COLOR, Pendant Round 24, Direct

POP Color features a 4 ¾" deep painted housing with a uniformly luminous diffuser that sits flush or drops up to 4" below. The diffuser and light engine form a fully enclosed unit secured by a twist-and-lock mechanism for easy maintenance with no exposed hardware. POP Color delivers up to 125 LPW and is available in nine standard housing colors, as well as custom finishes. POP Color offers a choice of round or square housings in nominal 12", 24", 36 and 48" sizes. All are suitable surface or pendant mounting with direct or direct/indirect light distributions. Diffuser drops are 1", 2", 3" or 4" below the edge of the housing. A broad range of color temperature, light output, electrical, and control options is offered. Each output option maintains the same diffuser brightness across different luminaire sizes providing a visually consistent hierarchy of scale.
Specification
  • SIZE: 1'X1', 12", 2'X2', 24", 36", 48" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: SURFACE, PENDANT OPTICS: ULO
Technical specification
  • Unique ref.PCROPD-24
  • Product familyPendant
  • Product groupPop Color
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States