Publish your products
RIM, Acoustix blank
Lumenwerx

RIM, Acoustix blank

The Rim Acoustix Blank offers the same great construction as the lit Rim Verso Acoustix. It acts as additional sound absorption to add acoustical performance without over lighting the space and not compromising architectural aesthetics.

Specification
  • SIZE: 24", 36" AND 48" DIAMETER

    MOUNTING: PENDANT

    MOUNTING POINTS: 1 CANOPY, 3 CANOPIES, 4 CANOPIES

Technical specification
  • Unique ref.RIMBACORP
  • Product familyPendant
  • Product groupAcoustic
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryFibre-felt
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States