Publish your products
RIM, Pendant Linear
Lumenwerx

RIM, Pendant Linear

Rim Linear combines generous ambient illumination with elegant geometry. The 2" high extruded aluminum frame is constructed with welded miter joints into a narrow, twin-rail form that can be connected to create continuous runs and painted in a wide range of standard and custom colors. The driver installs remotely, either above or below the ceiling. The four-point suspension us available in an ultra-clean integrated power-over-cable option. Rim Linear is available in five sizes: 6"X24", 6"X48", 6"X60", 6"X72" and 6"X96". Nominal light output ranges from 1600 to 10800 lumens, with efficacy up to 83 lumens per watt. Rim is also available in Round and Square forms and with ChromaWerx Sola, Duo, and Quadro.
Specification
  • SIZE: 6"X24", 6"X48", 6"X60", 6"X72" AND 6"X96" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: PENDANT OPTICS: ULO
Technical specification
  • Unique ref.RIMLP
  • Product familyPendant
  • Product groupRim Linear
  • TypeObject (single object)
  • Date of publishing2019-10-28
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States