Publish your products
SQUERO, ACOUSTIX, Pendant
Lumenwerx

SQUERO, ACOUSTIX, Pendant

Squero Acoustix offers superior craftsmanship that is both optically impressive and sound absorbing. It offers all four standard Squero optics: MPL (matte parabolic louver), SPL (Specular parabolic louver), MRO (miniature reflector optic), and HLO (high-efficiency Lambertian optics). Coupled with excellent optical choice, the acoustic felt is cut with an ultra-fine blade to ensure flawless transitions at every cut corner and seam. Squero Acoutix is available in Static White and Bios LED static and dynamic. For SOLA and DUO.

Specification
  • SIZE: 2.60" x 8" , 2.60" x 12", 2.60" x 16"

    LIGHT SOURCE: STATIC WHITE, BIOS

    LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, CHROMAWERX, SOLA, DUO

    MOUNTING: PENDANT

    DIRECT OPTICS: HLO, MPL, SPL, MRO15, MRO35, MRO55

    INDIRECT OPTIC: WIO2

Technical specification
  • Unique ref.SQUACOP
  • Product familyPendant
  • Product groupAcoustic
  • TypeObject (single object)
  • Date of publishing2022-03-30
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryFibre-felt
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States