Publish your products
VIA2, ACOUSTIX, Pendant
Lumenwerx

VIA2, ACOUSTIX, Pendant

Via 2 Acoustix is an acoustic environmentally sound linear luminaire system for pendant installation available in set lengths or continuous runs. Via 2 Acoustix features numerous optical configurations, flush and drop diffuser as well as other light distributions, which are difficult to achieve in such a compact acoustic luminaire. Via 2 Acoustix is available in Static White and Biologically optimized lighting. Chromawerx QUADRO, DUO and SOLA are also available.

Specification
  • SIZE: 3 1/8" x 8" , 3 1/8" x 12", 3 1/8" x 16"

    LIGHT SOURCE: STATIC WHITE, BIOS

    LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, CHROMAWERX, SOLA, DUO

    MOUNTING: PENDANT

    DIRECT OPTICS: HLO

    INDIRECT OPTIC: WIO2

Technical specification
  • Unique ref.VIA2ACOP
  • Product familyPendant
  • Product groupAcoustic
  • TypeObject (single object)
  • Date of publishing2022-03-21
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryFibre-felt
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States